Layers:					4

Individual Board Dimensions:		155.01 mm x 102.92 mm (6.103” x 4.054”)

Finished Thickness:			~0.062”

Min. Hole Size:				0.013”

Number of Holes:			181 per board 

Material:				FR4

Surface Finish:				ENIG

Copper Weight:				1 oz.

Soldermask Color:			Black

Soldermask Finish:			Matte

Silkscreen Color:			White

Silkscreen Sides:			Top Only

Turn:					5 days

Quantity:				15